IESNA:LM-63-2002 
[TEST]P981033
[MORE]TEST IS SCALED FROM ( FO44194.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-940-10L-FL-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, FLOOD OPTIC
[MORE]1000 LUMENS
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]988
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 9.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
2397.8 2391 2371.4 2340.7 2298.1 2246.5 2186.8 2118.4 2042.1 1958
1865.5 1767.1 1665.6 1565.3 1471.6 1382.8 1300.6 1222.2 1149.2 1080.1
1014.1 948.2 884.1 812.7 744.1 678.6 616.4 555.8 499.3 441.1
377.5 311.8 248.6 190.7 139.8 97.8 67.4 45.8 33.1 26.4
21.2 16.8 13.3 10.2 7.9 6.2 5.4 4.8 4.3 3.9
3.5 3.1 2.8 2.6 2.3 2.2 2 1.8 1.7 1.5
1.5 1.4 1.3 1.2 1.2 1.1 1.1 1 1 1
0.9 0.9 0.9 0.9 0.8 0.8 0.8 0.8 0.7 0.7
0.7 0.6 0.6 0.5 0.4 0.4 0.2 0.1 0 0
0
